12-65 TINNED CU TELCO L2 GREEN 10000 FT TCP3 59286101

Southwire #: 59286101

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
BLUE WITH BLACK STRIPE
GRAY
GREEN
RED
RED WITH BLACK STRIPE
Packaging

Application & Features

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell tower applications.

Specifications

Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Strands 65 65
Nominal Total Weight (lbs/1000') (kgs/km) 36 53 lbs/1000' kgs/km
Allowable Ampacity at 75C 25 25
Allowable Ampacity at 90C 30 30
Insulation Thickness (mils) (mm) 45 1.14 mils mm
DC Resistance at 25°C 1.72 1.72

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Complaint, Lead-Free, Silicone-Free
  • KS-24194™ List 2
  • ATIS-0600017.2014 Non-Halogenated DC Power Wire and Cable for Telecommunications Power Systems
  • Telcordia GR-347-CORE
  • REACH - European Community Regulation

Construction

  1. Conductor:Class K (14-10 AWG), Class I modified bunched (8 and 6 AWG) or rope bunched (4 AWG and larger) tinned copper
  2. Separator:Opaque Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%

Resources

There are no downloadable resources for this product.