3" EPEC-11 BLACK-RED STRIPES HDPE DUCT W/1250# MULE TAPE

Southwire #: 63307901

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Packaging

Application

Commonly installed from transformer to transformer or as underground cables exiting substations

Specifications

Stock # 63307901 63307901
Size 3 3
Wall Type EPEC-11 EPEC-11
Nom. OD (mils) (mm) 3500 88.90 mils mm
Minimum Wall Thickness 3.5 3.5
Nominal Inside Diamater (mils) (mm) 2 0.07 mils mm
Min. Bend Radius (in) (cm) 39 99.06 inch cm
Maximum Pulling Tension 6760 6760
Nominal Total Weight (lbs/1000') (kgs/km) 1400 2083 lbs/1000' kgs/km
Tape Type 1250 1250
Color BLACK BLACK
Stripe Color RED RED

Standards & References

  • ASTM D3350 Standard Specification for Polyethylene Plastics Pipe and Fittings Materials
  • ASTM D3485 Standard Specification for Coilable High Density Polyethylene (HDPE) Cable in Conduit (CIC)
  • ASTM F2160 Standard Specification for Solid Wall High Density Polyethylene (HDPE) Conduit Based on Controlled Outside Diameter (OD)
  • UL 1990 Standard for Nonmetallic Underground Conduit with Conductors
  • NEMA TC-7 Smooth-Wall Coilable Electrical Polyethylene Conduit

Construction

  • HDPE conduit
  • SDR 11
  • Material meets or exceeds the requirements in ASTM D3350 for Class PE435540C (Black) or “E” (colors with UV Stabilizers).