Commonly installed from transformer to transformer or as underground cables exiting substations
| Size (AWG or kcmil) | 1 1 | |
| Wall Type | SCH80 SCH80 | |
| Nom. OD (mils) (mm) | 1315 33.40 | mils mm |
| Minimum Wall Thickness | 1.66 1.66 | |
| Nominal Inside Diamater (mils) (mm) | 1 0.04 | mils mm |
| Min. Bend Radius (inch) (inch) | 18 18 | |
| Maximum Pulling Tension | 1260 1260 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 286 426 | lbs/1000' kgs/km |
| Tape Type | 1250 1250 | |
| Color | BLACK BLACK | |
| Stripe Color | BLUE BLUE |