Commonly installed from transformer to transformer or as underground cables exiting substations
| Size (AWG or kcmil) | 2 2 | |
| Wall Type | SCH40 SCH40 | |
| Nom. OD (mils) (mm) | 2375 60.33 | mils mm |
| Minimum Wall Thickness | 2.375 2.375 | |
| Nominal Inside Diamater (mils) (mm) | 2 0.05 | mils mm |
| Min. Bend Radius (in) (cm) | 26 66.04 | inch cm |
| Maximum Pulling Tension | 2280 2280 | |
| Nominal Total Weight (lbs/1000') (kgs/km) | 474 705 | lbs/1000' kgs/km |
| Tape Type | NONE NONE | |
| Color | GRAY GRAY | |
| Stripe Color | NONE NONE |