Commonly installed from transformer to transformer or as underground cables exiting substations
Stock # | 63232199 63232199 | |
Size | 1 1 | |
Wall Type | SCH40 SCH40 | |
Nom. OD (mils) (mm) | 1315 33.40 | mils mm |
Minimum Wall Thickness | 1.66 1.66 | |
Nominal Inside Diamater (mils) (mm) | 1 0.04 | mils mm |
Min. Bend Radius (in) (cm) | 18 45.72 | inch cm |
Maximum Pulling Tension | 1260 1260 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 227 337 | lbs/1000' kgs/km |
Tape Type | 1250 1250 | |
Color | GRAY GRAY | |
Stripe Color | NONE NONE |