SPEC: 10119

16 SOL CU UF 600V RED NON-UL 500 FT SPEC10119 545000504

Southwire #: 545000504

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
ORANGE
RED
WHITE
Packaging

Application & Features

Southwire Type UF Single Conductor and Low-Energy Circuit cable are suitable for landscape irrigation.

  • Rated for 150 volt for Type UF
  • Rated for 600 volt for Type UF/TWU
  • Rated for 60ºC
  • For direct burial

Specifications

Cond. Size 16 AWG 16 AWG
Conductor Number 1 1
Cond. Strands 1 1
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.140 0.36 inch cm
Approx. Weight (lbs/1000') (kgs/km) 15 22 lbs/1000' kgs/km

! UF (Non-UL)

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 493 Thermoplastic-Insulated Underground Feeder and Branch-Circuit Cables
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.