SPEC: 10119

UL Type UF & UF/TWU Underground Feeder Wire SPEC10119

150V (For UF), 600V (For UF/TWU), Rated -20°C to 60°C

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Type UF Single Conductor and Low-Energy Circuit cable are suitable for landscape irrigation.

  • Rated for 150 volt for Type UF
  • Rated for 600 volt for Type UF/TWU
  • Rated for 60ºC
  • For direct burial

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Insulation Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
18 AWG 18 AWG
1 1
1 1
45 1.14
0.134 0.34
12 18
More Options
16 AWG 16 AWG
1 1
1 1
45 1.14
0.140 0.36
15 22
More Options
14 AWG 14 AWG
1 1
1 1
60 1.52
0.187 0.47
27 40
More Options
12 AWG 12 AWG
1 1
1 1
60 1.52
0.202 0.51
35 52
More Options
10 AWG 10 AWG
1 1
1 1
60 1.52
0.224 0.57
49 73

! UF (Non-UL)

Conductor Size Insulation Color
AWG AWG
Red Red
Orange Orange
Yellow Yellow
Blue Blue
Purple Purple
Green Green
Black Black
White White
Brown Brown
18 18
5449904! 5449904!
5449902! 5449902!
5449906! 5449906!
5449913! 5449913!
5449905! 5449905!
5449908! 5449908!
5449901! 5449901!
16 16
5450004! 5450004!
5450003! 5450003!
5450006! 5450006!
5450013! 5450013!
5450005! 5450005!
5450008! 5450008!
5450001! 5450001!
14 14
5450104 5450104
5450103 5450103
5450102 5450102
5450106 5450106
5450113 5450113
5450105 5450105
5450108 5450108
5450101 5450101
12 12
5450204 5450204
5450203 5450203
5450202 5450202
5450206 5450206
5450213 5450213
5450205 5450205
5450208 5450208
5450201 5450201
5450207 5450207
10 10
5450302 5450302
5450306 5450306
5450313 5450313
5450305 5450305
5450308 5450308
5450301 5450301

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • UL 493 Thermoplastic-Insulated Underground Feeder and Branch-Circuit Cables
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.