SPEC: 10100

Twisted Pump 600 Volt Cable Type THW SPEC10100

600 Volts, Solid or Stranded Copper Conductors. Polyvinyl Chloride (PVC) Insulation. Water Well Cable, Moisture Resistant, Twisted Configuration. Rated 75°C,

Download Category Specifications
PDF Excel Table

Application & Features

For use in residential, farm and industrial water well applications where the cable is not subject to repeated handling caused by frequent servicing of the pump units. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket. For use within well casings.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Ground Size Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
2 2
Solid Solid
0.064 0.16
30 0.76
1 X 14 1 X 14
0.334 0.85
37 55
66 98
More Options
14 AWG 14 AWG
3 3
Solid Solid
0.064 0.16
30 0.76
1 X 14 1 X 14
0.373 0.95
50 74
88 131
More Options
12 AWG 12 AWG
2 2
Solid Solid
0.080 0.20
30 0.76
1 X 12 1 X 12
0.345 0.88
59 88
92 137
More Options
12 AWG 12 AWG
3 3
Solid Solid
0.080 0.20
30 0.76
1 X 12 1 X 12
0.414 1.05
79 118
122 182
More Options
10 AWG 10 AWG
2 2
Solid Solid
0.101 0.26
30 0.76
1 X 10 1 X 10
0.414 1.05
95 141
131 195
More Options
10 AWG 10 AWG
3 3
Solid Solid
0.101 0.26
30 0.76
1 X 10 1 X 10
0.462 1.17
126 188
176 262
More Options
8 AWG 8 AWG
2 2
19 19
0.143 0.36
45 1.14
1 X 10 1 X 10
0.574 1.46
135 201
195 290
More Options
8 AWG 8 AWG
3 3
19 19
0.143 0.36
45 1.14
1 X 10 1 X 10
0.610 1.55
186 277
274 408
More Options
6 AWG 6 AWG
3 3
19 19
0.179 0.45
60 1.52
1 X 8 1 X 8
0.700 1.78
296 440
402 598
More Options
4 AWG 4 AWG
3 3
19 19
0.226 0.57
60 1.52
1 X 8 1 X 8
0.792 2.01
442 658
564 839

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C
14 AWG 14 AWG
2 2
2.631 3.92
3.170 4.72
0.058 0.09
65 29.48
1.3 3.30
20 20
14 AWG 14 AWG
3 3
2.631 3.92
3.170 4.72
0.058 0.09
98 44.45
1.5 3.81
20 20
12 AWG 12 AWG
2 2
1.662 2.47
2.002 2.98
0.054 0.08
104 47.17
1.4 3.56
25 25
12 AWG 12 AWG
3 3
1.662 2.47
2.002 2.98
0.054 0.08
156 70.76
1.7 4.32
25 25
10 AWG 10 AWG
2 2
1.040 1.55
1.253 1.86
0.050 0.07
166 75.30
1.7 4.32
35 35
10 AWG 10 AWG
3 3
1.040 1.55
1.253 1.86
0.050 0.07
249 112.94
1.8 4.57
35 35
8 AWG 8 AWG
2 2
0.653 0.97
0.786 1.17
0.052 0.08
264 119.75
2.3 5.84
50 50
8 AWG 8 AWG
3 3
0.653 0.97
0.786 1.17
0.052 0.08
396 179.62
2.4 6.10
50 50
6 AWG 6 AWG
3 3
0.411 0.61
0.495 0.74
0.051 0.08
629 285.31
2.8 7.11
65 65
4 AWG 4 AWG
3 3
0.258 0.38
0.310 0.46
0.048 0.07
1001 454.05
3.2 8.13
85 85

* Inductive impedance is based on non-ferrous conduit with one diameter spacing.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Solid soft drawn or fully annealed bare copper per ASTM B3. Stranded class B compressed bare copper ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW