SPEC: 10100

10-3 SOL CU THW TWIST SUBMERSIBLE PUMP CABLE 10C 500 FT SPEC10100 56370802

Southwire #: 56370802

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

For use in residential, farm and industrial water well applications where the cable is not subject to repeated handling caused by frequent servicing of the pump units. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket. For use within well casings.

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 3 3
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.101 0.26 inch cm
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Ground Size 1 X 10 1 X 10
Approx. OD (in) (cm) 0.462 1.17 inch cm
Copper Weight (lbs/1000') (kgs/km) 126 188 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 176 262 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Solid soft drawn or fully annealed bare copper per ASTM B3. Stranded class B compressed bare copper ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW