For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a premium thermoplastic elastomer (TPE) material. Oil resistant. Used in both high temperature and low temperature wells
Cond. Size | 14 AWG 14 AWG | |
Conductor Number | 4 4 | |
Cond. Strands | 41 41 | |
Diameter Over Conductor (in) (cm) | 0.073 0.19 | inch cm |
Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
Jacket Thickness (mils) (mm) | 25 0.64 | mils mm |
Approx. OD (in) (cm) | 0.188 x 0.602 0.48 x 1.53 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 50 74 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 87 129 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
* Cond. Number does not include ground conductor.