SPEC: 10111

Flat Parallel Pump 600 Volt Cable Type THW

600 Volts, Stranded Copper Conductors. Polyvinyl Chloride (PVC) Insulation. Water Well Cable, Moisture Resistant, Flat Parallel. Rated 75°C,

Download Category Specifications
PDF Excel Table

Application & Features

For use in residential, farm and industrial water well applications. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
14 AWG 14 AWG
3 3
7 7
0.070 0.18
30 0.76
0.166 x 0.558 0.42 x 1.42
38 57
68 101
More Options
14 AWG 14 AWG
4 4
7 7
0.070 0.18
30 0.76
0.166 x 0.745 0.42 x 1.89
50 74
90 134
More Options
12 AWG 12 AWG
3 3
19 19
0.090 0.23
30 0.76
0.185 x 0.615 0.47 x 1.56
60 89
94 140
More Options
12 AWG 12 AWG
4 4
19 19
0.090 0.23
30 0.76
0.185 x 0.830 0.47 x 2.11
80 119
126 188
More Options
10 AWG 10 AWG
3 3
19 19
0.117 0.30
30 0.76
0.210 x 0.690 0.53 x 1.75
96 143
136 202
More Options
10 AWG 10 AWG
4 4
19 19
0.117 0.30
30 0.76
0.210 x 0.930 0.53 x 2.36
128 190
181 269
More Options
8 AWG 8 AWG
3 3
19 19
0.143 0.36
45 1.14
0.027 x 0.809 0.07 x 2.05
133 198
202 301
More Options
8 AWG 8 AWG
4 4
19 19
0.143 0.36
45 1.14
0.270 x 1.109 0.69 x 2.82
184 274
276 411
More Options
6 AWG 6 AWG
4 4
19 19
0.179 0.45
60 1.52
0.304 x 1.272 0.77 x 3.23
294 438
401 597
More Options
4 AWG 4 AWG
4 4
19 19
0.226 0.57
60 1.52
0.365 x 1.490 0.93 x 3.78
437 650
568 845

* Cond. Number does not include ground conductor.
! 4 AWG (563667) is all Yellow with identifying stripes printed on the Yellow insulation.

Cond. Size Conductor Number DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
14 AWG 14 AWG
3 3
2.631 3.92
3.170 4.72
0.058 0.09
98 44.45
2.2 5.59
20 20
14 AWG 14 AWG
4 4
2.631 3.92
3.170 4.72
0.058 0.09
105 47.63
3.0 7.62
16 16
12 AWG 12 AWG
3 3
1.662 2.47
2.002 2.98
0.054 0.08
156 70.76
2.5 6.35
25 25
12 AWG 12 AWG
4 4
1.662 2.47
2.002 2.98
0.054 0.08
167 75.75
3.3 8.38
20 20
10 AWG 10 AWG
3 3
1.040 1.55
1.253 1.86
0.050 0.07
249 112.94
2.8 7.11
35 35
10 AWG 10 AWG
4 4
1.040 1.55
1.253 1.86
0.050 0.07
265 120.20
3.7 9.40
28 28
8 AWG 8 AWG
3 3
0.653 0.97
0.786 1.17
0.052 0.08
396 179.62
3.2 8.13
50 50
8 AWG 8 AWG
4 4
0.653 0.97
0.786 1.17
0.052 0.08
422 191.42
5.5 13.97
40 40
44 44
6 AWG 6 AWG
4 4
0.411 0.61
0.495 0.74
0.051 0.08
671 304.36
6.4 16.26
52 52
60 60
4 AWG 4 AWG
4 4
0.258 0.38
0.310 0.46
0.048 0.07
1068 484.44
7.5 19.05
68 68

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Solid soft drawn or fully annealed bare copper per ASTM B3. Stranded class B compressed bare copper ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW