350-37 4/C TINNED CU XHHW/CPE PHASE ID 1x3 GW TYPE TC-ER 600V BLACK

Southwire #: 59200199

Type TC-ER Power Cable 600Volt Four Conductor Copper, Ethylene Propylene Rubber (EPR) insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket with 1 Tinned CU Ground

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Listed for exposed runs (TC-ER) per NEC 336.10.

Specifications

Stock # 59200199 59200199
No. of Conductors 4 4
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 37 37
Insulation Thickness (mils) (mm) 65 1.65 mils mm
Size (AWG) 3 3
Nom. OD (mils) (mm) 2202 55.93 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 5421 8067 lbs/1000' kgs/km

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  • Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  • Insulation:Ethylene Propylene Rubber (EPR) Type XHHW-2
  • Grounding Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  • Filler:Paper filler
  • Binder:Polyester flat thread binder tape for cable sizes.
  • Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Resources

There are no downloadable resources for this product.