SPEC: 45059

TCU 600 EPR Insulation XHHW-2 Thermoplastic CPE-TP Jacket. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free SPEC45059

Type TC-ER Control Cable 600Volt Tinned Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket, Control Cable Conductor Identification Method 1 Table 1. CT Rated - Sunlight Resistant - Oil Resistant - For Direct Burial - VW-1 rated - Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 rated - Sunlight Resistant - Oil Resistant - For Direct Burial - Silicone Free

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
14 AWG 14 AWG
3 3
7 7
30 0.76
45 1.14
0.388 0.99
37 55
86 128
2.631 3.92
3.170 4.72
1.6 4.06
20 20
25 25
More Options
14 AWG 14 AWG
4 4
7 7
30 0.76
45 1.14
0.423 1.07
50 74
107 159
2.631 3.92
3.170 4.72
1.7 4.32
16 16
20 20
More Options
14 AWG 14 AWG
5 5
7 7
30 0.76
45 1.14
0.461 1.17
62 92
129 192
2.631 3.92
3.170 4.72
1.8 4.57
16 16
20 20
More Options
14 AWG 14 AWG
7 7
7 7
30 0.76
45 1.14
0.502 1.28
87 129
170 253
2.631 3.92
3.170 4.72
2.0 5.08
14 14
17 17
More Options
14 AWG 14 AWG
9 9
7 7
30 0.76
60 1.52
0.616 1.56
112 167
232 345
2.631 3.92
3.170 4.72
2.5 6.35
14 14
17 17
More Options
14 AWG 14 AWG
12 12
7 7
30 0.76
60 1.52
0.692 1.76
150 223
299 445
2.631 3.92
3.170 4.72
2.8 7.11
10 10
12 12
More Options
14 AWG 14 AWG
19 19
7 7
30 0.76
60 1.52
0.804 2.04
237 353
434 646
2.631 3.92
3.170 4.72
3.2 8.13
10 10
12 12
More Options
12 AWG 12 AWG
2 2
7 7
30 0.76
45 1.14
0.466 1.18
40 60
86 128
1.662 2.47
2.002 2.98
1.9 4.83
25 25
30 30
More Options
12 AWG 12 AWG
3 3
7 7
30 0.76
45 1.14
0.466 1.18
61 91
115 171
1.662 2.47
2.002 2.98
1.9 4.83
25 25
30 30
More Options
12 AWG 12 AWG
4 4
7 7
30 0.76
45 1.14
0.466 1.18
81 121
148 220
1.662 2.47
2.002 2.98
1.9 4.83
20 20
24 24
More Options
12 AWG 12 AWG
5 5
7 7
30 0.76
45 1.14
0.543 1.38
101 150
198 295
1.662 2.47
2.002 2.98
2.2 5.59
20 20
24 24
More Options
12 AWG 12 AWG
9 9
7 7
30 0.76
60 1.52
0.589 1.50
183 272
319 475
1.662 2.47
2.002 2.98
2.4 6.10
17 17
21 21
More Options
12 AWG 12 AWG
12 12
7 7
30 0.76
60 1.52
0.466 1.18
244 363
410 610
1.662 2.47
2.002 2.98
1.9 4.83
12 12
15 15
More Options
10 AWG 10 AWG
2 2
7 7
30 0.76
45 1.14
0.466 1.18
64 95
116 173
1.040 1.55
1.253 1.86
1.9 4.83
35 35
40 40
More Options
10 AWG 10 AWG
3 3
7 7
30 0.76
45 1.14
0.478 1.21
97 144
161 240
1.040 1.55
1.253 1.86
1.9 4.83
35 35
40 40
More Options
10 AWG 10 AWG
4 4
7 7
30 0.76
45 1.14
0.556 1.41
129 192
223 332
1.040 1.55
1.253 1.86
2.2 5.59
28 28
32 32
More Options
10 AWG 10 AWG
12 12
7 7
30 0.76
80 2.03
0.466 1.18
388 577
615 915
1.040 1.55
1.253 1.86
1.9 4.83
17 17
20 20

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 44 VW-1 Vertical flame test on individual conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test

Construction

  1. Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick for all cable sizes
  3. Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket

Resources

There are no downloadable resources for this product.