SPEC: 45440

2-665 TINNED CU 4/C RHW-2 W/ GRND 4x8DW ALSHLD TINBRAID BLK TPE JKT TC-ER 600V/WTTC 1000V SPEC45440 64347499

Southwire #: 64347499

Type TC-ER Variable Frequency Drive Cable 600/1000 Volt Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 Thermoplastic Elastomer Jacket, 90°C Dry or Wet -40°C Cold Impact Identification Method 4. 1000 Volt Flexible Motor Supply

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators & lifts, extruders, crushers and presses. Can be used in accordance with NEC®Articles 336, 501 and 502.

Specifications

Cond. Size 2 AWG 2 AWG
Conductor Number 3 3
Cond. Strands 651 651
Diameter Over Conductor (in) (cm) 0.302 0.77 inch cm
Insulation Thickness (mils) (mm) 60 1.52 mils mm
Drain Wire 4x8 4x8
Diameter Over Shield (in) (cm) 1.070 2.72 inch cm
Jacket Thickness (mils) (mm) 80 2.03 mils mm
Approx. OD (in) (cm) 1.230 3.12 inch cm
Copper Weight (lbs/1000') (kgs/km) 1138 1694 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 1486 2211 lbs/1000' kgs/km

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive

Construction

  1. Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  2. Insulation:Cross Linked Insulation RHH/RHW-2
  3. Ground:Green Ground with Yellow Stripe. Size equal to phase conductor
  4. Drain Wire:Tinned copper. Drain wire size is two gauges smaller than phase size
  5. Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
  6. Jacket:Black Thermoplastic elastomer TPE

Resources

There are no downloadable resources for this product.