Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and conforming to NFPA 79 2018. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.
| Cond. Size | 14 AWG 14 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 41 41 | |
| Diameter Over Conductor (in) (cm) | 0.071 0.18 | inch cm |
| Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
| Drain Wire | 1x18 1x18 | |
| Diameter Over Shield (in) (cm) | 0.503 1.28 | inch cm |
| Jacket Thickness (mils) (mm) | 60 1.52 | mils mm |
| Approx. OD (in) (cm) | 0.627 1.59 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 109 162 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 233 347 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.