Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. -40ºC min for cold bend and impact rating. Green Duraground™ also available.
| Cond. Size | 750 KCMIL 750 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 61 61 | |
| Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
| Insulation Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (in) (cm) | 1.200 3.05 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 2315 3445 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 2549 3793 | lbs/1000' kgs/km |
Ampacities derived from the 2015 Canadian Electrical Code
- Table 1 - For single conductor in free air and based on an ambient temperature of 30°C.
- TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.