SPEC: 25066

DURAGROUND™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA SPEC25066

Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 600V, 90°C MAX, -40°C MIN, Gasoline & Oil Resistant

Download Category Specifications
PDF Excel Table

Application & Features

Suitable for installation in Cable Trays and Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
null AWG null AWG
More Options
null AWG null AWG
More Options
null AWG null AWG
More Options
6 AWG 6 AWG
1 1
7 7
0.177 0.45
60 1.52
0.300 0.76
81 121
108 161
More Options
2 AWG 2 AWG
1 1
7 7
0.282 0.72
60 1.52
0.403 1.02
204 304
245 365
More Options
2/0 AWG 2/0 AWG
1 1
19 19
0.405 1.03
80 2.03
0.574 1.46
410 610
487 725
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
80 2.03
0.666 1.69
653 972
745 1109
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
95 2.41
0.841 2.14
1080 1607
1218 1813
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
95 2.41
0.966 2.45
1543 2296
1705 2537
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.968 2.46
110 2.79
1.200 3.05
2315 3445
2549 3793
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.117 2.84
110 2.79
1.349 3.43
3087 4594
3354 4991
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
95 2.41
0.841 2.14
1080 1607
1218 1813

†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
null AWG null AWG
More Options
null AWG null AWG
More Options
null AWG null AWG
More Options
6 AWG 6 AWG
1 1
1.2 3.05
209 94.80
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
2 AWG 2 AWG
1 1
1.6 4.06
530 240.40
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
2/0 AWG 2/0 AWG
1 1
2.2 5.59
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
4/0 AWG 4/0 AWG
1 1
2.6 6.60
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
350 KCMIL 350 KCMIL
1 1
3.3 8.38
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
500 KCMIL 500 KCMIL
1 1
3.8 9.65
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
750 KCMIL 750 KCMIL
1 1
6.0 15.24
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
6.7 17.02
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615
More Options
350 KCMIL 350 KCMIL
1 1
3.3 8.38
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA SUN RES - for Sunlight Resistant rating
  • CT USE Sizes 1/0 AWG and Larger
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type RW90

Resources

There are no downloadable resources for this product.