Single aluminum conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Sunlight Resistant. This product meets the current RoHS requirements. No lead is added or used in manufacturing.
| Cond. Size | 600 KCMIL 600 KCMIL | |
| Conductor Number | 1 1 | |
| Cond. Strands | 41 41 | |
| Diameter Over Conductor (in) (cm) | 0.812 2.06 | inch cm |
| Insulation Thickness (mils) (mm) | 125 3.18 | mils mm |
| Approx. OD (inches) (cm) | 1.055 2.68 | inch cm |
| Aluminum Weight (lbs/1000') (kgs/km) | 565 841 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 770 1146 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.