Used primarily for, but not limited to, overhead secondary distribution lines. Installed on insulators, otherwise treated as a bare conductor.
Stock # | 64365001 64365001 | |
No. of Conductors | 1 1 | |
Size (AWG or kcmil) (mm2) | 6 AWG 6 AWG | |
No. of Strands | 1 1 | |
Nom. OD (mils) (mm) | 252 6.40 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 91 136 | lbs/1000' kgs/km |
Southwire's covered line wire-copper meets or exceeds the following ASTM specifications:
Conductors are soft concentrically stranded copper. Covered with polyethylene black.