SPEC: 60420

Steel Armored Thermostat Type MC

18 AWG TFN/TEWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Steel Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Steel Armored Thermostat Type MC Cable is suitable for use as follows:

  • Signal, control, branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC Article 645
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

  • Southwire Type MC Cable - meets or exceeds the following requirements:
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    18 AWG 18 AWG
    2 2
    BK, WE BK, WE
    0.040 0.10
    Solid Solid
    15 0.38
    0.386 0.98
    77 115
    More Options
    18 AWG 18 AWG
    4 4
    BK, RD BE, WE BK, RD BE, WE
    0.040 0.10
    Solid Solid
    15 0.38
    0.419 1.06
    96 143
    More Options
    18 AWG 18 AWG
    6 6
    BK, RD BE, WE, YW, GN BK, RD BE, WE, YW, GN
    0.040 0.10
    Solid Solid
    15 0.38
    0.442 1.12
    116 173
    More Options
    18 AWG 18 AWG
    7 7
    BK, RD BE, WE, YW, BN, OE, GN BK, RD BE, WE, YW, BN, OE, GN
    0.040 0.10
    Solid Solid
    15 0.38
    0.466 1.18
    135 201

    Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Cond. Size Conductor Number Min. Bend Radius (in) (cm) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 90C
    More Options
    18 AWG 18 AWG
    2 2
    2.7 6.86
    6.669 9.92
    8.035 11.96
    0.036 0.05
    14 14
    More Options
    18 AWG 18 AWG
    4 4
    2.9 7.37
    6.669 9.92
    8.035 11.96
    0.036 0.05
    11 11
    More Options
    18 AWG 18 AWG
    6 6
    3.1 7.87
    6.669 9.92
    8.035 11.96
    0.036 0.05
    11 11
    More Options
    18 AWG 18 AWG
    7 7
    3.3 8.38
    6.669 9.92
    8.035 11.96
    0.036 0.05
    9 9

    * Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • UL 66 Fixture Wire
    • UL 1569 Metal-Clad Cables
    • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
    • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
    • RoHS-2 (European Directive 2011/65/EU)
    • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
    • VW-1 (Vertical-Wire) Flame Test

    Construction

    1. Conductor:Solid soft drawn copper per ASTM B3
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type TFFN
    3. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath Type TFFN
    4. Binder:Paper tape
    5. Armor:Steel Interlocked Armor

    Resources

    There are no downloadable resources for this product.