Southwire Steel Armored Thermostat Type MC Cable is suitable for use as follows:
| Cond. Size | 18 AWG 18 AWG | |
| Conductor Number | 4 4 | |
| Color | BK, RD BE, WE BK, RD BE, WE | |
| Diameter Over Conductor (in) (cm) | 0.040 0.10 | inch cm |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
| Approx. OD (inches) (cm) | 0.419 1.06 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 96 143 | lbs/1000' kgs/km |
Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.