Red Alert® Type MC-FPLP Cable is suitable for use as follows:
Stock # | 55454902 55454902 | |
No. of Conductors | 2 2 | |
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Strands | 1 1 | |
Insulation Thickness (mils) (mm) | 15 0.38 | mils mm |
Size (AWG) | 18 18 | |
Nom. OD (mils) (mm) | 371 9.43 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 56 84 | lbs/1000' kgs/km |
Red Alert® Type MC-FPLP Cable meets or exceeds the following requirements:
Type TFN conductors are provided for sizes 18 AWG and 16 AWG cables. The cable is dual rated as 90°C dry, 600 Volt Type MC and 105°C dry, 300 Volt Type FPLP cable.