MC-PCS HCF Duo™ Cable is suitable for use as follows:
| Conductor | Ground Wire | Neutral Wire | |||||||
| Size (AWG or kcmil) (mm2) | No. of Conductors | Stranding | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | Size (AWG) | Ground Size UOM | Size (AWG) | Conductor Colors | |
| More Options |
12 AWG
12 AWG
|
2
2
|
Solid
Solid
|
608
15.46
|
153
228
|
12
12
|
AWG
AWG
|
12
12
|
PUR, GRY, GRN
PUR, GRY, GRN
|
| More Options |
12 AWG
12 AWG
|
2
2
|
Stranded
Stranded
|
627
15.94
|
158
235
|
12
12
|
AWG
AWG
|
12
12
|
ORG, GRY, GRN
ORG, GRY, GRN
|
| More Options |
12 AWG
12 AWG
|
3
3
|
Solid
Solid
|
650
16.53
|
182
270
|
12
12
|
AWG
AWG
|
12
12
|
BRN, YLW, GRY, GRN
BRN, YLW, GRY, GRN
|
| More Options |
12 AWG
12 AWG
|
5
5
|
Stranded
Stranded
|
580
14.73
|
150
223
|
12
12
|
AWG
AWG
|
12
12
|
BLK/WHT/ 12 BARE GND/BLK
BLK/WHT/ 12 BARE GND/BLK
|
| More Options |
10 AWG
10 AWG
|
2
2
|
Solid
Solid
|
667
16.95
|
198
294
|
10
10
|
AWG
AWG
|
10
10
|
ORG, GRY, GRN
ORG, GRY, GRN
|
MC-PCS HCF Duo™ Cable meets or exceeds the requirements of:
The power conductors, insulated green ground, and signal conductor assembly are cabled together and a binder tape bearing the print legend is wrapped around the cabled assembly. A bare aluminum grounding/bonding conductor is located outside the binder tape, has the same lay as the insulated conductors, and maintains intimate contact with the overall armor. Green aluminum interlocking armor is applied over the cabled assembly. Yellow stripe/blocks are printed on the outside of the armor and circuit identifying print is applied on every fourth yellow stripe/block. The cable is also available with steel armor or with an overall PVC jacket.