SPEC: 60153

10-2 STR CU THHN N/A/G 16-2 SOL TFN PR W/ LT BLUE PVC JKT AL MC-PCS 1000 FT SPEC60153 64394102

Southwire #: 64394102

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL WITH YELLOW STRIPE
Conductor Color
Packaging

Application & Features

Southwire MC PCS Duo™ Power & Control/Signal cable is suitable for use as follows:
• Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• LED lighting with 0-10V dimming
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC 645
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Type THHN/THWN rated 90ºC dry
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Anti-Short bushing not required

Southwire MC PCS Duo™ Type MC Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 2 2
Color BN,GY BN,GY
Diameter Over Conductor (in) (cm) 0.117 0.30 inch cm
Cond. Strands 19 19
Insulation Thickness (mils) (mm) 25 0.64 mils mm
Ground Size 1x10 1x10
Diameter Over Armor (in) (cm) 0.696 1.77 inch cm
Approx. Weight (lbs/1000') (kgs/km) 208 310 lbs/1000' kgs/km

Note: Conductor number = number of phase conductors plus neutral. Does not include green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 66 Fixture Wire Type TFN
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • VW-1 (Vertical-Wire) Flame Test

Construction

  1. Conductor:Solid copper per ASTM B3 or 19-strand class C compressed copper and ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green Polyvinyl Chloride with Nylon Sheath Type THHN/THWN insulated ground conductor
  4. Signal:16 AWG copper Type TFN insulated singles (pink and purple). Overall light blue jacket over the signal cables
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor

Resources

There are no downloadable resources for this product.