14-2 CU BLACK/WHITE AL ARMOR CSA AC90 600V 99 FT

Southwire #: 55222630

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
NATURAL
Conductor Color
Packaging

Application & Features

No. 14 to 2 AWG, Copper Conductors, 600V / -40ºC MIN, 90ºC MAX, XLPE (type RW90)

  • Southwire’s AC90 is designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C.
  • Meets CSA cold bend and impact tests at -40°C.

Specifications

No. of Conductors 2 2
Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 1 1
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Size (AWG) 14 14
Nom. OD (mils) (mm) 452 11.49 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 91 135 lbs/1000' kgs/km

Standards & References

CSA Spec. C22.2, No. 51 - Armoured Cables

  • CSA File Listing: LL90458
  • CSA -40°C Cold Temperature Rating

Construction

  1. Solid copper circuit conductors, (No. 8 AWG and larger are stranded) with low temperature XLPE insulation (RW90), copper bonding conductor, twisted assembly wrapped with a paper binder and covered with aluminum interlocking armour.
  2. Rated 600 volts.

Resources

There are no downloadable resources for this product.