Southwire’s ACWU 90 cables are primarily intended for exposed and concealed wiring in dry or wet locations and where exposed to the weather. For use in ventilated, non-ventilated, ladder type cable trays and in all hazardous locations; direct earth burial; service entrance above or below ground.
| Cond. Size | 250 KCMIL 250 KCMIL | |
| Conductor Number | 3 3 | |
| Diameter Over Conductor (in) (cm) | 0.52 1.32 | inch cm |
| Cond. Strands | 22 22 | |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Diameter Over Armor (in) (cm) | 1.73 4.39 | inch cm |
| Approx. OD (inches) (cm) | 1.92 4.88 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 1572 2339 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.