Armorlite® Type MC MC43

12/4 AWG THHN/THWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Armorlite® Type MC Cable is suitable for use as follows:

  • Branch, feeder and service power distribution in commercial, industrial, institutional, and multiresidential buildings.
  • Fished or embedded in plaster.
  • Concealed or exposed installations
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2).
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.

Specifications

Select a set of products below for more information:
Conductor Ground Wire Neutral Wire
Size (AWG or kcmil) (mm2) No. of Conductors Stranding Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Size (AWG) Ground Size UOM Size (AWG) Conductor Colors
More Options
14 AWG 14 AWG
2 2
Solid Solid
442 11.23
79 118
14 14
AWG AWG
14 14
RED, WHT, GRN RED, WHT, GRN
More Options
14 AWG 14 AWG
3 3
Solid Solid
469 11.92
97 144
14 14
AWG AWG
14 14
BRN, ORG, GRY, GRN BRN, ORG, GRY, GRN
More Options
12 AWG 12 AWG
2 2
Solid Solid
475 12.07
105 157
12 12
AWG AWG
BRN/ORG/GRN BRN/ORG/GRN
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
580 14.73
136 203
12 12
AWG AWG
BLK, WHT, 12 BARE GND BLK, WHT, 12 BARE GND
More Options
12 AWG 12 AWG
2 2
Stranded Stranded
495 12.60
110 163
12 12
AWG AWG
12 12
ORG, GRY, GRN ORG, GRY, GRN
More Options
12 AWG 12 AWG
3 3
Solid Solid
505 12.84
132 196
12 12
AWG AWG
12 12
BLU, RED, WHT, GRN BLU, RED, WHT, GRN
More Options
12 AWG 12 AWG
3 3
Stranded Stranded
580 14.73
162 242
12 12
AWG AWG
BLK, RED, WHT, 12 BARE GND BLK, RED, WHT, 12 BARE GND
More Options
12 AWG 12 AWG
3 3
Stranded Stranded
529 13.45
138 205
12 12
AWG AWG
12 12
BRN, YLW, GRY, GRN BRN, YLW, GRY, GRN
More Options
12 AWG 12 AWG
4 4
Solid Solid
540 13.73
159 237
12 12
AWG AWG
12 12
BLK, RED, PUR, WHT, GRN BLK, RED, PUR, WHT, GRN
More Options
12 AWG 12 AWG
4 4
Stranded Stranded
568 14.43
166 247
12 12
AWG AWG
12 12
BRN/ORG/YLW/GRY/GRN BRN/ORG/YLW/GRY/GRN
More Options
12 AWG 12 AWG
6 6
Solid Solid
577 14.67
211 313
12 12
AWG AWG
BLK, BLK-WHT, RED, RED-WHT, BLU, BLU-WHT, GRN BLK, BLK-WHT, RED, RED-WHT, BLU, BLU-WHT, GRN
More Options
12 AWG 12 AWG
6 6
Stranded Stranded
607 15.43
220 327
12 12
AWG AWG
12 12
BLK, RED, BLU, WHT, PNK, PNK-WHT, GRN BLK, RED, BLU, WHT, PNK, PNK-WHT, GRN
More Options
10 AWG 10 AWG
2 2
Solid Solid
541 13.75
150 224
10 10
AWG AWG
BLK, BLU, GRN BLK, BLU, GRN
More Options
10 AWG 10 AWG
2 2
Stranded Stranded
660 16.76
183 272
101.88 101.88
MILS MILS
BLK, WHT, 10 BARE GND BLK, WHT, 10 BARE GND
More Options
10 AWG 10 AWG
2 2
Stranded Stranded
574 14.59
163 242
10 10
AWG AWG
10 10
BLU, WHT, GRN BLU, WHT, GRN
More Options
10 AWG 10 AWG
3 3
Solid Solid
581 14.76
192 285
10 10
AWG AWG
10 10
BLK/WHT/BLU/GRN BLK/WHT/BLU/GRN
More Options
10 AWG 10 AWG
3 3
Stranded Stranded
660 16.76
222 330
10 10
AWG AWG
BLK, RED, WHT, 10 BARE GND BLK, RED, WHT, 10 BARE GND
More Options
10 AWG 10 AWG
3 3
Stranded Stranded
617 15.68
206 306
10 10
AWG AWG
10 10
YLW, ORG, GRY, GRN YLW, ORG, GRY, GRN
More Options
10 AWG 10 AWG
4 4
Solid Solid
624 15.86
232 345
10 10
AWG AWG
10 10
BRN, YLW, PUR, GRY, GRN BRN, YLW, PUR, GRY, GRN
More Options
10 AWG 10 AWG
4 4
Stranded Stranded
660 16.76
243 361
101.88 101.88
MILS MILS
10 10
BRN, ORG, YLW, GRY, 10 BARE GND BRN, ORG, YLW, GRY, 10 BARE GND

Standards & References

Southwire Armorlite® Type MC Cable meets or exceeds the requirements of the following:

  • UL 83
  • UL 1569
  • UL 1685
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • FT4/IEEE 1202 (70,000 Btu/hr) Vertical Cable Tray Flame Test
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
  • REACH/RoHS-2 (Chemical Limit) Compliant

Construction

Southwire Armorlite® Type MC Cable is constructed with soft-drawn copper, Type THHN/THWN conductors rated 90°C dry available in sizes 14 AWG through 2 AWG, and a green insulated grounding conductor. The conductors are cabled together and a binder tape bearing the print legend is wrapped around the assembly. Aluminum interlocking armor is applied over the assembly.