Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).
| Cond. Size | 14 AWG 14 AWG | |
| Conductor Number | 4 4 | |
| Color | BK,WE,RD,BE BK,WE,RD,BE | |
| Diameter Over Conductor (in) (cm) | 0.064 0.16 | inch cm |
| Cond. Strands | Solid Solid | |
| Insulation Thickness (mils) (mm) | 30 0.76 | mils mm |
| Ground Size | 1x14 1x14 | |
| Diameter Over Armor (in) (cm) | 0.519 1.32 | inch cm |
| Approx. OD (in) (cm) | 0.519 1.32 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 131 195 | lbs/1000' kgs/km |
* Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.