SPEC: 25309

AL ARMOR CSA AC90 600V SPEC25309

Copper Conductors 600 Volts T90 PVC / Nylon Type AC90

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's new ACIC-PCS DUO™ Cable is ideal for use with LED or fluorescent dimming controls in multi-residential and SMART buildings. ACIC-PCS DUO™ Cable combines power conductors along with Control/Signal applications all under one armor, saving you time and money. ACIC-PCS DUO™ cables are also designed for exposed and concealed wiring such as ventilated cable trays and other dry locations, where the maximum conductor temperature will not exceed 90°C. Minimum recommended installation temperature: -10°C (with suitable handling procedures).

  • Reduces installation costs when compared to pulling separate power and control/signal/data cables
  • All cables under one armor decreases the likelihood of damage - eliminating costly callbacks for troubleshooting and repair
  • Yellow Stripe Identification - for easy identification when installed with other cables
  • CSA 90°C Max. Insulation Temperature rating
  • CSA -25°C Cold Temperature Rating
  • CSA -10°C Minimum recommended cold Installation Temperature
  • Class - C572101 - Control Cables
  • CSA Certification File: LL90458 - Certified as ACIC for Control and Instrumentation
  • Specifications

    Select a set of products below for more information:
    Cond. Size Conductor Number Color Diameter Over Conductor (in) (cm) Cond. Strands Insulation Thickness (mils) (mm) Ground Size Diameter Over Armor (in) (cm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    14 AWG 14 AWG
    2 2
    BK,WE BK,WE
    0.064 0.16
    Solid Solid
    30 0.76
    1x14 1x14
    0.452 1.15
    0.452 1.15
    90 134
    More Options
    14 AWG 14 AWG
    3 3
    BK,WE,RD BK,WE,RD
    0.064 0.16
    Solid Solid
    30 0.76
    1x14 1x14
    0.474 1.20
    0.474 1.20
    109 162
    More Options
    14 AWG 14 AWG
    4 4
    BK,WE,RD,BE BK,WE,RD,BE
    0.064 0.16
    Solid Solid
    30 0.76
    1x14 1x14
    0.519 1.32
    0.519 1.32
    131 195
    More Options
    12 AWG 12 AWG
    2 2
    BK,WE BK,WE
    0.08 0.20
    Solid Solid
    30 0.76
    1x14 1x14
    0.485 1.23
    0.485 1.23
    110 164
    More Options
    12 AWG 12 AWG
    3 3
    BK,WE,RD BK,WE,RD
    0.08 0.20
    Solid Solid
    30 0.76
    1x14 1x14
    0.508 1.29
    0.508 1.29
    137 204
    More Options
    12 AWG 12 AWG
    4 4
    BK,WE,RD,BE BK,WE,RD,BE
    0.08 0.20
    Solid Solid
    30 0.76
    1x14 1x14
    0.543 1.38
    0.543 1.38
    166 247
    More Options
    null AWG null AWG
    More Options
    10 AWG 10 AWG
    3 3
    BK,WE,RD BK,WE,RD
    0.101 0.26
    Solid Solid
    30 0.76
    1x12 1x12
    0.553 1.40
    0.553 1.40
    188 280
    More Options
    10 AWG 10 AWG
    4 4
    BK,WE,BE,RD BK,WE,BE,RD
    0.101 0.26
    Solid Solid
    30 0.76
    1x12 1x12
    0.604 1.53
    0.604 1.53
    233 347
    More Options
    8 AWG 8 AWG
    3 3
    BK,WE,RD BK,WE,RD
    0.141 0.36
    7 7
    45 1.14
    1x10 1x10
    0.705 1.79
    0.705 1.79
    315 469
    More Options
    6 AWG 6 AWG
    3 3
    BK,WE,RD BK,WE,RD
    0.177 0.45
    7 7
    60 1.52
    1x8 1x8
    0.847 2.15
    0.847 2.15
    480 714
    More Options
    3 AWG 3 AWG
    3 3
    BK,WE,RD BK,WE,RD
    0.252 0.64
    7 7
    45 1.14
    1x8 1x8
    1.038 2.64
    1.038 2.64
    809 1204

    * Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
    More Options
    14 AWG 14 AWG
    2 2
    3.2 8.13
    65 29.48
    2.631 3.92
    3.170 4.72
    0.058 0.09
    20 20
    25 25
    More Options
    14 AWG 14 AWG
    3 3
    3.3 8.38
    98 44.45
    2.631 3.92
    3.170 4.72
    0.058 0.09
    20 20
    25 25
    More Options
    14 AWG 14 AWG
    4 4
    3.6 9.14
    105 47.63
    2.631 3.92
    3.170 4.72
    0.058 0.09
    16 16
    20 20
    More Options
    12 AWG 12 AWG
    2 2
    3.4 8.64
    104 47.17
    1.662 2.47
    2.002 2.98
    0.054 0.08
    25 25
    30 30
    More Options
    12 AWG 12 AWG
    3 3
    3.6 9.14
    156 70.76
    1.662 2.47
    2.002 2.98
    0.054 0.08
    25 25
    30 30
    More Options
    12 AWG 12 AWG
    4 4
    3.8 9.65
    167 75.75
    1.662 2.47
    2.002 2.98
    0.054 0.08
    20 20
    24 24
    More Options
    null AWG null AWG
    More Options
    10 AWG 10 AWG
    3 3
    3.9 9.91
    249 112.94
    1.040 1.55
    1.253 1.86
    0.050 0.07
    35 35
    40 40
    More Options
    10 AWG 10 AWG
    4 4
    4.2 10.67
    265 120.20
    1.040 1.55
    1.253 1.86
    0.050 0.07
    28 28
    32 32
    More Options
    8 AWG 8 AWG
    3 3
    4.9 12.45
    396 179.62
    0.653 0.97
    0.786 1.17
    0.052 0.08
    50 50
    55 55
    More Options
    6 AWG 6 AWG
    3 3
    5.9 14.99
    629 285.31
    0.411 0.61
    0.495 0.74
    0.051 0.08
    65 65
    75 75
    More Options
    3 AWG 3 AWG
    3 3
    7.3 18.54
    1262 572.43
    0.205 0.31
    0.246 0.37
    0.047 0.07
    100 100
    115 115

    * Ampacities based upon 2021 Canadian Electrical Code, Part I (CEC) Table 2 and do not take into account the overcurrent protection limitations in CEC Rule 14-104(2) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding). Also, see CEC Rules 4-004 and 4-006 for additional requirements.”
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • CSA C22.2 No. 239 Control and instrumentation cables

    Construction

    1. Conductor:Solid copper per ASTM B3
    2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type T90 Nylon
    3. Bond Wire:Solid copper
    4. Armor:Aluminum Interlocked Armor

    Resources

    There are no downloadable resources for this product.