SPEC: 81242

500-37 MB CPRESS AL 35KV 345 mils 100% TRXLP 90C 16x12CN HiDri Plus POLY JACKET/CSA SPEC81242 62081625

Southwire #: 62081625

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH RED STRIPE
Packaging

Application & Features

Southwire's 35kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Cond. Strands 37 37
Diameter Over Conductor (in) (cm) 0.789 2.00 inch cm
Diameter Over Insulation (in) (cm) 1.519 3.86 inch cm
Insulation Thickness (mils) (mm) 345 8.76 mils mm
Diameter Over Shield (in) (cm) 1.629 4.14 inch cm
Ground Size KCMIL KCMIL
Drain Wire 16x12 16x12
Neutral DC Resistance 25C (ohms/1000') (ohms/km) 0.128 0.19 ohms/1000' ohms/km
Jacket Thickness (mils) (mm) 75 1.91 mils mm
Approx. OD (inches) (cm) 1.945 4.94 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1838 2735 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 13.6 34.54 inch cm
Max Pull Tension (lbs) (kg) 3000 1360.78 lbs kg

* Pulling tension based on pulling eye directly connected to conductor
^ HiDri Plus® - Water Blocking Powder
^^ HiDri Plus® - Water Blocking Powder. All Black Jacket
^^^ HiDri Plus® - Water Blocking Powder, UL listed MV-90 Rated
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request

Construction

  1. Conductor:Moisture blocked class B compressed Aluminum ASTM B231 1350 ¾ hard H16/H26 ( Non Moisture Blocked Optional )
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-third concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Resources

There are no downloadable resources for this product.