SPEC: 46002

1000-61 CU 155 MILS NL-EPR 2400V N/S WET/DRY PVC JACKET SPEC46002 60732599

Southwire #: 60732599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire’s 2.4KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Cond. Size 1000 KCMIL 1000 KCMIL
Cond. Strands 61 61
Diameter Over Conductor (in) (cm) 1.117 2.84 inch cm
Diameter Over Insulation (in) (cm) 1.485 3.77 inch cm
Insulation Thickness (mils) (mm) 155 3.94 mils mm
Jacket Thickness (mils) (mm) 135 3.43 mils mm
Approx. OD (in) (cm) 1.761 4.47 inch cm
Approx. Weight (lbs/1000') (kgs/km) 3893 5793 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 8000 3628.74 lbs kg
Min. Bend Radius (in) (cm) 14.0 35.56 inch cm
Conduit Size (in) (cm) 5.0 12.70 inch cm

* Conduit size based on 3 phase 40% fill-factor without ground

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-96-659 (NEMA WC 71) 2001-5000 V Nonshielded Cables
  • CT USE Sizes 1/0 AWG and Larger
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:No Lead Ethylene Propylene Rubber (NL-EPR)
  4. Overall Jacket:Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.