Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerially supported by a messenger and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
Cond. Size | 4/0 AWG 4/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
Diameter Over Insulation (in) (cm) | 0.976 2.48 | inch cm |
Insulation Thickness (mils) (mm) | 220 5.59 | mils mm |
Diameter Over Shield (in) (cm) | 1.036 2.63 | inch cm |
Ground Size | 1x3 1x3 | |
Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
Approx. OD (in) (cm) | 2.516 6.39 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 4288 6381 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 5078 2303.34 | lbs kg |
Min. Bend Radius (in) (cm) | 17.6 44.70 | inch cm |
^ 750kcmil Stock#: 653562 has a RED outer jacket