SPEC: 46205

AL Compact 5/8kV NLEPR Insulation 133/100% IL PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial

Type MV-105 Three Conductor Aluminum, 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.268 0.68
0.536 1.36
115 2.92
0.596 1.51
1x4 1x4
80 2.03
1.499 3.81
1123 1671
1194 541.59
10.4 26.42
More Options
3/0 AWG 3/0 AWG
18 18
0.422 1.07
0.691 1.76
115 2.92
0.751 1.91
1x4 1x4
110 2.79
1.894 4.81
1783 2653
3020 1369.85
13.2 33.53
More Options
4/0 AWG 4/0 AWG
19 19
0.474 1.20
0.743 1.89
115 2.92
0.803 2.04
1x4 1x4
110 2.79
2.006 5.10
2069 3079
3808 1727.28
14.0 35.56
More Options
350 KCMIL 350 KCMIL
35 35
0.615 1.56
0.892 2.27
115 2.92
0.952 2.42
1x3 1x3
110 2.79
2.334 5.93
2808 4179
6300 2857.63
16.3 41.40

* Strand count meets minimum number per ASTM

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.267 0.40
0.336 0.50
0.036 0.05
0.041 0.06
0.705 + j0.524 0.705 + j0.524
0.336 + j0.041 0.336 + j0.041
1877 1877
105 105
110 110
110 110
120 120
More Options
3/0 AWG 3/0 AWG
0.105 0.16
0.133 0.20
0.025 0.04
0.035 0.05
0.509 + j0.438 0.509 + j0.438
0.133 + j0.034 0.133 + j0.034
2354 2354
180 180
195 195
195 195
215 215
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.105 0.16
0.023 0.03
0.034 0.05
0.48 + j0.414 0.48 + j0.414
0.105 + j0.033 0.105 + j0.033
2515 2515
205 205
220 220
225 225
250 250
More Options
350 KCMIL 350 KCMIL
0.050 0.07
0.065 0.10
0.019 0.03
0.032 0.05
0.434 + j0.353 0.434 + j0.353
0.065 + j0.031 0.065 + j0.031
2977 2977
280 280
310 310
310 310
345 345

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(14) Detail 1.
* For Free Air: Table 310.60(C)(6).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation: 115 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  7. Filler: Wax paper filler
  8. Binder: Poly glass tape
  9. Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.