SPEC: 13040

Select Cables for Control Systems SPEC13040

Lutron Systems CMR

Download Category Specifications
PDF Excel Table

Application & Features

Southwire cables for control systems are suitable for installation as follows:
• Installed in a metal raceway that complies with 300.22(B).
• Supported by solid bottom metal cable trays with solid metal covers.
• In risers.
• Within buildings in other than air-handling spaces and risers

Specifications

Select more options below for part numbers, packaging, and color options:
Description Jacket Thickness Nominal Overall Diameter Overall Weight UL/NEC
mils mils
inch inch
lb/1000ft lb/1000ft
H91834
22/1-pair plus #18 AWG 2/C for Lutron Systems CMR 22/1-pair plus #18 AWG 2/C for Lutron Systems CMR
25 25
0.265 0.265
36 36
CMR CMR
H91835
22 AWG/1-pair plus #12 AWG 2/C plus #18 AWG 1/C for Lutron Systems CMR 22 AWG/1-pair plus #12 AWG 2/C plus #18 AWG 1/C for Lutron Systems CMR
25 25
0.404 0.404
82 82
CMR CMR

Standards & References

  • UL 444 Communications Cables (22 AWG - 16 AWG)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • RoHS Compliant Lead-Free, Silicone-Free, Halogen Free

Construction

  1. Conductor:Stranded bare copper
  2. Non Shielded Pair:Stranded copper Polyvinyl Chloride insulation PVC Black and Red 12 AWG
  3. Shielded Pair:One pair #22 AWG stranded copper High Density Polyethylene insulation HDPE White and Purple 24 AWG drain wire foil shield
  4. Filler: As needed to make round
  5. Rip Cord: For ease of jacket removal
  6. Jacket: PVC jacket
Insulation Colors:
- 22 AWG/1-pair: White, Purple
- 18 AWG: Orange
- 12 AWG: Black, Red

Resources

There are no downloadable resources for this product.