SPEC: 13040

22/1PAIR SHIELDED + 18/1 PAIR N/S STR CU CMR PVC LT BLUE-GREEN STRIPE 1000 FT

Southwire #: H91834-2A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
LIGHT-BLUE
Packaging

Application & Features

Southwire cables for control systems are suitable for installation as follows:
• Installed in a metal raceway that complies with 300.22(B).
• Supported by solid bottom metal cable trays with solid metal covers.
• In risers.
• Within buildings in other than air-handling spaces and risers

Specifications

No data to display.

Standards & References

  • UL 444 Communications Cables (90ºC, 300V)
  • CSA C22.2 No. 2556 / UL 2556 Cable Test Methods
  • RoHS Compliant Lead-Free, Silicone-Free

Construction

  1. Shielded Pair:One pair #22 AWG stranded High Density Polyethylene insulation HDPE White and Purple 24 AWG drain wire foil shield
  2. Non Shielded Pair:Stranded copper Polyvinyl Chloride insulation PVC
  3. Jacket: PVC jacket
Insulation Colors:
- 22 AWG/1-pair: White, Purple
- 18 AWG: Orange
- 12 AWG: Black, Red

Resources

There are no downloadable resources for this product.