For use in Remote Control, Signaling, and Power-Limited circuits per NEC Article 725. Sizes 22 AWG - 16 AWG can also be used as communication circuits per NEC Article 800. Can be used in security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls. The conductors are cabled together; lay length varies depending on conductor count and gauge size.
| Cable Type | CL3P/FPLP/CMP CL3P/FPLP/CMP | |
| Cond. Size | 22 AWG 22 AWG | |
| Conductor Number | 2 2 | |
| Cond. Type | CU CU | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.022 0.06 | inch cm |
| Insulation Thickness (mils) (mm) | 5 0.13 | mils mm |
| Jacket Thickness (mils) (mm) | 15 0.38 | mils mm |
| Approx. OD (inches) (cm) | 0.124 0.31 | inch cm |
| Copper Weight (lbs/1000') (kgs/km) | 5 7 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 11 16 | lbs/1000' kgs/km |
| Shield Type | None None | |
| DC Resistance at 25C (ohms/1000') (ohms/km) | 16.723 24.89 | ohms/1000' ohms/km |
| AC Resistance at 75C (ohms/1000') (ohms/km) | 20.150 29.99 | ohms/1000' ohms/km |