SPEC: 13084

18-7 CU 2/C CMP/CL3P/FPLP PVC-LS WHITE 1000 FT SPEC13084 P41614-1B

Southwire #: P41614-1B

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
WHITE
Conductor Color
Packaging

Application & Features

Commercial audio, lumiaire, dimming, security and general purpose power limited circuit cable for low voltage cable applications.

Specifications

Cable Type CL3P/FPLP/CMP CL3P/FPLP/CMP
Cond. Size 18 AWG 18 AWG
Conductor Number 2 2
Diameter Over Conductor (in) (cm) 0.045 0.11 inch cm
Color PE, PK PE, PK
Insulation Thickness (mils) (mm) 9 0.23 mils mm
Diameter Over Insulation (in) (cm) 0.063 0.16 inch cm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.152 0.39 inch cm
Approx. Weight (lbs/1000') (kgs/km) 17 25 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 6.669 9.92 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 8.035 11.96 ohms/1000' ohms/km

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 13 Power-Limited Circuit Cables
  • UL 444 CM/CL2
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:18 or 16 AWG solid or stranded
  2. Insulation:Two conductors twisted Low smoke polyvinyl chloride LS-PVC. Color: Purple, Pink
  3. Rip Cord:Rip cord for ease of jacket removal.
  4. Overall Jacket:Polyvinyl Chloride (PVC). Color: White

Resources

There are no downloadable resources for this product.