SPEC: 13084

Low Voltage Dimming or Luminaire Cable SPEC13084

300V, 75C, Plenum Rated, Low Voltage Power Limited Dimming 2/C Stranded Unshielded CL3P/FPLP/CMP Cable.

Download Category Specifications
PDF Excel Table

Application & Features

Commercial audio, lumiaire, dimming, security and general purpose power limited circuit cable for low voltage cable applications.

Specifications

Select more options below for part numbers, packaging, and color options:
Cable Type Cond. Size Conductor Number Diameter Over Conductor (in) (cm) Color Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km)
More Options
CL3P/FPLP/CMP CL3P/FPLP/CMP
18 AWG 18 AWG
2 2
0.045 0.11
PE, PK PE, PK
9 0.23
0.063 0.16
15 0.38
0.152 0.39
17 25
6.669 9.92
8.035 11.96
More Options
CL3P/FPLP/CMP CL3P/FPLP/CMP
16 AWG 16 AWG
2 2
0.056 0.14
PE, PK PE, PK
9 0.23
0.075 0.19
15 0.38
0.178 0.45
24 36
4.181 6.22
5.037 7.50
Stock Code Conductor Size Capacitance pF/ft Nom DC Resistance per Conductor @ 68ºF Ohms/1000ft Impedance Ohms Velocity of Propagation
P41614
18 18
39.4 39.4
6.92 6.92
54 54
47.5% 47.5%
P51641
16 16
43.1 43.1
4.35 4.35
50 50
47.5% 47.5%

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 13 Power-Limited Circuit Cables
  • UL 444 CM/CL2
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:18 or 16 AWG solid or stranded
  2. Insulation:Two conductors twisted Low smoke polyvinyl chloride LS-PVC. Color: Purple, Pink
  3. Rip Cord:Rip cord for ease of jacket removal.
  4. Overall Jacket:Polyvinyl Chloride (PVC). Color: White

Resources

There are no downloadable resources for this product.