SPEC: 13035

16-7 CU 2/C N/S CMR/CL3R/FPLR PVC RED 1000 FT SPEC13035 F50289-2A

Southwire #: F50289-2A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
RED
Conductor Color
Packaging

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. Minimum Operating Temperature -10°C, Maximum Operating Temperature 60°C

Specifications

Cable Type FPLR FPLR
Cond. Size 16 AWG 16 AWG
Conductor Number 2 2
Cond. Type CU CU
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.056 0.14 inch cm
Color BK,RD BK,RD
Insulation Thickness (mils) (mm) 10 0.25 mils mm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.184 0.47 inch cm
Copper Weight (lbs/1000') (kgs/km) 16 24 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 23 34 lbs/1000' kgs/km
Shield Type none none
DC Resistance at 25C (ohms/1000') (ohms/km) 4.181 6.22 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 5.037 7.50 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 0.7 1.78 inch cm
Allowable Ampacity Raceway 75C - -
Allowable Ampacity Raceway 90C 18 18

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 1424 Listed FPLR
  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (22 AWG - 16 AWG)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Stranded bare copper per ASTM B3 and B8
  2. Insulation:Low Smoke Polyvinyl Chloride (LS-PVC)
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket:Red Low Smoke Polyvinyl Chloride (LS-PVC)

Resources

There are no downloadable resources for this product.