Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. Minimum Operating Temperature -10°C, Maximum Operating Temperature 60°C
| Cable Type | Cond. Size | Conductor Number | Cond. Type | Cond. Strands | Diameter Over Conductor (in) (cm) | Color | Insulation Thickness (mils) (mm) | Jacket Thickness (mils) (mm) | Approx. OD (in) (cm) | Copper Weight (lbs/1000') (kgs/km) | Approx. Weight (lbs/1000') (kgs/km) | Shield Type | DC Resistance at 25C (ohms/1000') (ohms/km) | AC Resistance at 75C (ohms/1000') (ohms/km) | Min. Bend Radius (in) (cm) | Allowable Ampacity Raceway 75C | Allowable Ampacity Raceway 90C | |
| More Options |
FPLR
FPLR
|
16 AWG
16 AWG
|
2
2
|
CU
CU
|
7
7
|
0.056
0.14
|
BK,RD
BK,RD
|
10
0.25
|
15
0.38
|
0.184
0.47
|
16
24
|
23
34
|
none
none
|
4.181
6.22
|
5.037
7.50
|
0.7
1.78
|
-
-
|
18
18
|
| More Options |
FPLR
FPLR
|
14 AWG
14 AWG
|
2
2
|
CU
CU
|
7
7
|
0.070
0.18
|
BK,RD
BK,RD
|
10
0.25
|
15
0.38
|
0.218
0.55
|
25
37
|
35
52
|
none
none
|
2.631
3.92
|
3.170
4.72
|
0.8
2.03
|
20
20
|
25
25
|
| More Options |
FPLR
FPLR
|
12 AWG
12 AWG
|
2
2
|
CU
CU
|
19
19
|
0.088
0.22
|
BK,RD
BK,RD
|
10
0.25
|
15
0.38
|
0.266
0.68
|
40
60
|
52
77
|
none
none
|
1.662
2.47
|
2.002
2.98
|
1.0
2.54
|
25
25
|
30
30
|