SPEC: 13025

Fire Alarm FPLP Stranded Non-Shielded SPEC13025

300V, 75°C, Multi-Conductor, Unshielded, Stranded Copper as FPLP. Minimum Operating Temperature 0°C, Maximum Operating Temperature 75°C

Download Category Specifications
PDF Excel Table

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Operating Temperature 0°C, Maximum Operating Temperature 75°C

Specifications

Select more options below for part numbers, packaging, and color options:
Cable Type Cond. Size Conductor Number Cond. Type Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Min. Bend Radius (in) (cm) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
FPLP FPLP
18 AWG 18 AWG
2 2
Cu Cu
7 7
0.045 0.11
10 0.25
15 0.38
0.152 0.39
10 15
16 24
6.669 9.92
8.035 11.96
0.036 0.05
0.6 1.52
- -
14 14
More Options
FPLP FPLP
16 AWG 16 AWG
2 2
Cu Cu
7 7
0.056 0.14
10 0.25
15 0.38
0.180 0.46
16 24
24 36
4.181 6.22
5.037 7.50
0.033 0.05
0.7 1.78
- -
18 18
More Options
FPLP FPLP
14 AWG 14 AWG
2 2
Cu Cu
7 7
0.070 0.18
10 0.25
15 0.38
0.206 0.52
25 37
34 51
2.631 3.92
3.170 4.72
0.058 0.09
0.8 2.03
20 20
25 25

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 1424 Listed FPLP
  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (22 AWG - 16 AWG)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Stranded bare copper per ASTM B3 and B8
  2. Insulation:Low Smoke Polyvinyl Chloride (LS-PVC). Twisted multi-conductors
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket:Red Low Smoke Polyvinyl Chloride (LS-PVC)

Resources

There are no downloadable resources for this product.