SPEC: 13020

18 SOL CU 2/C N/S CMP/CL3P/FPLP PVC-LS RED 1000 FT SPEC13020 G40005-1A

Southwire #: G40005-1A

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
DARK-BLUE
LIGHT-GREEN
NATURAL
ORANGE
PURPLE
RED
YELLOW
Conductor Color
Packaging

Application & Features

Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Temperature 0ºC , Maximum Temperature 75ºC

Specifications

Cable Type FPLP FPLP
Cond. Size 18 AWG 18 AWG
Conductor Number 2 2
Cond. Type Cu Cu
Cond. Strands Solid Solid
Diameter Over Conductor (in) (cm) 0.040 0.10 inch cm
Insulation Thickness (mils) (mm) 10 0.25 mils mm
Jacket Thickness (mils) (mm) 15 0.38 mils mm
Approx. OD (in) (cm) 0.144 0.37 inch cm
Copper Weight (lbs/1000') (kgs/km) 9 13 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 15 22 lbs/1000' kgs/km
DC Resistance at 25C (ohms/1000') (ohms/km) 6.669 9.92 ohms/1000' ohms/km
AC Resistance at 75C (ohms/1000') (ohms/km) 8.035 11.96 ohms/1000' ohms/km
Inductive Reactance (ohms/1000') (ohms/km) 0.036 0.05 ohms/1000' ohms/km
Min. Bend Radius (in) (cm) 0.5 1.27 inch cm
Allowable Ampacity Raceway 75C - -
Allowable Ampacity Raceway 90C 14 14

Standards & References

  • UL 1424 Cables for Power-Limited Fire-Alarm Circuits
  • UL 1424 Listed FPLP
  • NFPA 70 NFPA 101, NFPA 130, and NFPA 502
  • UL 13 Power-Limited Circuit Cables
  • UL 444 Communications Cables (90ºC, 300V)
  • RoHS-2 (European Directive 2011/65/EU)

Construction

  1. Conductor:Solid bare copper per ASTM B3
  2. Insulation:Low Smoke Polyvinyl Chloride LS-PVC
  3. Rip Cord:Rip cord for ease of jacket removal
  4. Jacket: Low Smoke Polyvinyl Chloride LS-PVC, Color: RED

Resources

There are no downloadable resources for this product.