SPEC: 13103

RG11 CATV 14 SOL CU FOIL/60% SHIELD AL BRAID CM BLACK 1000 FT

Southwire #: 9921530608

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

  • CATV Applications for distributing television signals
  • ALUMINUM BRAID CCTV Applications for surveillance
  • Connecting security cameras, DVR or monitor using “BNC” connectors
  • COPPER BRAID
  • 75 Ohms Impedance
  • Specifications

    Cable Type RG11 RG11
    Cond. Size 14 AWG 14 AWG
    Conductor Number 1 1
    Cond. Type BC BC
    Cond. Strands Solid Solid
    Insulation Thickness (mils) (mm) 110 2.79 mils mm
    Jacket Thickness (mils) (mm) 40 1.02 mils mm
    Approx. OD (in) (cm) 0.404 1.03 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 57 85 lbs/1000' kgs/km
    Shield Type Dual Dual
    Application CATV/Sun Res CATV/Sun Res

    Standards & References

    Construction

    Non-Plenum Rated

    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Polyethylene
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Polyvinyl Chloride PVC.

    Plenum Rated
    1. Conductor:Bare copper or copper clad steel
    2. Insulation:Foamed Fluoropolymer
    3. Shield:Aluminum foil and braid shielded
    4. Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors

    Resources

    There are no downloadable resources for this product.