SXL

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
F20024
20 AWG 20 AWG
7 7
96 2.44
7 11
F18026
18 AWG 18 AWG
16 16
102 2.59
9 14
F16020
16 AWG 16 AWG
19 19
118 3.00
13 19
F14024
14 AWG 14 AWG
19 19
137 3.48
19 28
F12017
12 AWG 12 AWG
19 19
160 4.06
27 41
F10005
10 AWG 10 AWG
19 19
191 4.85
42 62
F08033
8 AWG 8 AWG
19 19
234 5.94
65 96

Standards & References

Construction

  • Southwire’s SXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation