4-61 SD CU STX SAE RED 125C 1000 FT LW23 F041140418

Southwire #: F041140418

BATTERY CABLE

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK BLUE
DARK GREEN
ORANGE
PURPLE
RED
WHITE
YELLOW
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 4 AWG 4 AWG
No. of Strands 61 61
Nom. OD (mils) (mm) 331 8.41 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 150 224 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black or red rubber (SGR), normally black and PVC (SGT) being both colors

Resources

There are no downloadable resources for this product.