SGT/STT

Download Category Specifications
PDF Excel Table

Application

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
567012
6 AWG 6 AWG
133 133
301 7.65
109 163
567013
4 AWG 4 AWG
133 133
365 9.27
170 254
F02019
2 AWG 2 AWG
133 133
420 10.67
252 375
F01014
1 AWG 1 AWG
259 259
458 11.63
315 469
F1T019
1/0 AWG 1/0 AWG
1026 1026
515 13.08
395 588
558986
2/0 AWG 2/0 AWG
1254 1254
550 13.97
459 684
F3T010
3/0 AWG 3/0 AWG
1615 1615
646 16.41
610 908
F4T018
4/0 AWG 4/0 AWG
2109 2109
706 17.93
772 1149

Standards & References

Construction

  • Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  • Manufactured with black rubber and PVC

Resources

There are no downloadable resources for this product.