2/0-1254 SD CU SGT SAE BLACK 105C 500 FT LW21 F2T0130300

Southwire #: F2T0130300

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK RED
RED
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 2/0 AWG 2/0 AWG
No. of Strands 1254 1254
Nom. OD (mils) (mm) 570 14.48 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 465 692 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.