1/0-1026 SD CU SGT SAE BLACK 105C 1000 FT LW21 F1T0190400

Southwire #: F1T0190400

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
DARK RED
Packaging

Application & Features

Southwire’s Battery Cable is for interconnection between batteries and starter or ground in vehicles

Specifications

Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Strands 1026 1026
Nom. OD (mils) (mm) 515 13.08 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 395 588 lbs/1000' kgs/km

Standards & References

Construction

  1. Southwire’s Battery cable is manufactured using stranded bare copper with PVC, rubber, TPR or cross-link insulation
  2. Manufactured with black or red rubber and PVC

Resources

There are no downloadable resources for this product.