GXL/UL LW87

HDT/GPT/TWP/SXL/GXL/TXL

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
20 AWG 20 AWG
7 7
86 2.18
6 10
More Options
18 AWG 18 AWG
16 16
92 2.34
8 12
More Options
18 AWG 18 AWG
19 19
92 2.34
8 12
More Options
16 AWG 16 AWG
19 19
103 2.62
11 17
More Options
14 AWG 14 AWG
19 19
117 2.97
16 24
More Options
12 AWG 12 AWG
19 19
143 3.63
25 37
More Options
10 AWG 10 AWG
19 19
179 4.55
40 59
More Options
8 AWG 8 AWG
19 19
216 5.49
61 90
More Options
8 AWG 8 AWG
133 133
225 5.72
64 95

Standards & References

Construction

  1. Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation