SPEC: 53018

2-665 TINNED CU AWM 3499 BLACK 500 FT SPEC53018 F020760300

Southwire #: F020760300

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Designed for Internal Wiring Appliances, where no flexing occurs, either after installation or during servicing.

  • AWM Style 3499: 150°C/7500V
  • Specifications

    Size (AWG or kcmil) (mm2) 2 AWG 2 AWG
    No. of Strands 665 665
    Insulation Thickness (mils) (mm) 125 3.18 mils mm
    Nom. OD (mils) (mm) 560 14.22 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 308 458 lbs/1000' kgs/km

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 758 Standard for Appliance Wiring Material

    Construction

    1. Conductor:Flexible stranded tinned copper. Bare copper available upon request
    2. Conductor Separator:Mylar
    3. Insulation:Black Cross-Linked Polyethylene (XLPE)

    Resources

    There are no downloadable resources for this product.